IESNA:LM-63-2002
[TEST]P1071386
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-8, G2-2406-143-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S485D725U927-4F0-1E-UDD-SVL1-S
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT SILVER HOUSING, SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT SATIN WHITE LAY-IN DIFFUSER
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2429
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 40.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
310.5 309.1 307.6 302.3 297.3 291.3 279.5 263.7 250.9 239
219.4 200.8 188.5 176.1 157 134.5 120.3 106.1 85.9 65.5
52.7 40.3 24.6 20.6 18.3 16.5 14.3 12.3 10.9 10
8 6.6 5.7 4.8 4 6.5 21.1 20.1 38.4 66.5
84.8 105.6 137.5 167.4 190.7 213 247.7 280.7 304 326.8
361.6 393.3 416.1 437.9 471.8 502.5 523.8 543.2 572.1 598
614.9 630.7 652 670.3 681.7 691.6 704.7 715.3 720.8 725.2
730 732.3 733.8
310.5 308.6 304.8 298.6 292.2 284.5 270.6 253 239.7 226
205.9 186.6 173.3 160.5 141.8 122 109.1 96.7 78.1 61
50.5 40.8 27.4 20.1 17.8 16.4 14.3 12.3 10.9 10
8.6 7.8 6.8 6.4 5.7 7.7 20.4 19.9 39.6 66.6
85.4 106.2 137.5 170.2 192.5 214.3 249.5 282.6 305.8 328.1
362.2 395.3 418.5 439.8 473.6 505 526.3 545.6 574.6 600.3
616.7 633 653.8 673.3 684.2 694.6 707.7 718.5 724.4 728.8
733.7 735.2 733.8
310.5 308.6 303.6 293.4 284.7 275.1 258.9 241.4 228.6 215.3
193.6 172.4 158.7 144.9 124.3 106.1 95.1 84.5 69.3 55
45.8 38.5 29.2 23.4 20.6 18.3 15.5 13.4 12 11.1
9.7 8.5 8 7.1 6.3 8.5 21.7 19.7 39.6 66.6
85.4 105.8 136.2 169.8 192.6 215.9 250.2 284.1 305.9 329.7
364.1 397.5 419.8 442.6 474.3 505.5 526.3 545.1 574 599
614.9 630.7 650.8 669.1 680.5 690.4 703.4 714.2 720.1 724.6
729.4 732.3 733.8
310.5 311.3 304.6 291.7 281.1 270.1 252.5 232.9 218.7 204.9
183.7 162.3 147.7 133 111.6 91.2 78.3 66.8 49 36.3
30.8 28.1 25.1 22.9 21 19.6 17 14.9 13.6 12.2
10.2 8.3 7.4 6.9 5.7 5.6 7.9 16.3 38.3 64.2
83.5 103.3 134.9 169.7 192.5 216.3 251.3 287.4 310.7 333
365.8 399.6 420.9 442.2 472.9 503.8 523.1 542.9 570.2 596.4
612.3 627.7 648.9 668 679.9 689.8 703.4 714.4 720.8 725.3
730.7 733.3 733.8
310.5 306.8 298.4 285.5 275 264 245.7 226.3 212.5 199.2
177.6 156.3 142.1 127.4 106 84.8 71 57.3 38.4 28.4
25.2 22.5 18.9 15.5 13.2 11.3 9.2 7.2 6.3 5.8
4.6 3.9 3.4 3.4 2.9 1.5 0.6 11 32.2 58.8
78.6 99.4 133.1 167.1 188.9 212.6 247.7 282.6 305.9 327.2
360.4 392.7 413 435.8 466.3 498.3 517.7 537.5 566 591.3
608.7 624 647.1 666.8 678.6 689.5 704 716.2 722.6 727.1
732.5 734.7 733.8
310.5 311.3 304.6 291.7 281.1 270.1 252.5 232.9 218.7 204.9
183.7 162.3 147.7 133 111.6 91.2 78.3 66.8 49 36.3
30.8 28.1 25.1 22.9 21 19.6 17 14.9 13.6 12.2
10.2 8.3 7.4 6.9 5.7 5.6 7.9 16.3 38.3 64.2
83.5 103.3 134.9 169.7 192.5 216.3 251.3 287.4 310.7 333
365.8 399.6 420.9 442.2 472.9 503.8 523.1 542.9 570.2 596.4
612.3 627.7 648.9 668 679.9 689.8 703.4 714.4 720.8 725.3
730.7 733.3 733.8
310.5 308.6 303.6 293.4 284.7 275.1 258.9 241.4 228.6 215.3
193.6 172.4 158.7 144.9 124.3 106.1 95.1 84.5 69.3 55
45.8 38.5 29.2 23.4 20.6 18.3 15.5 13.4 12 11.1
9.7 8.5 8 7.1 6.3 8.5 21.7 19.7 39.6 66.6
85.4 105.8 136.2 169.8 192.6 215.9 250.2 284.1 305.9 329.7
364.1 397.5 419.8 442.6 474.3 505.5 526.3 545.1 574 599
614.9 630.7 650.8 669.1 680.5 690.4 703.4 714.2 720.1 724.6
729.4 732.3 733.8
310.5 308.6 304.8 298.6 292.2 284.5 270.6 253 239.7 226
205.9 186.6 173.3 160.5 141.8 122 109.1 96.7 78.1 61
50.5 40.8 27.4 20.1 17.8 16.4 14.3 12.3 10.9 10
8.6 7.8 6.8 6.4 5.7 7.7 20.4 19.9 39.6 66.6
85.4 106.2 137.5 170.2 192.5 214.3 249.5 282.6 305.8 328.1
362.2 395.3 418.5 439.8 473.6 505 526.3 545.6 574.6 600.3
616.7 633 653.8 673.3 684.2 694.6 707.7 718.5 724.4 728.8
733.7 735.2 733.8
310.5 309.1 307.6 302.3 297.3 291.3 279.5 263.7 250.9 239
219.4 200.8 188.5 176.1 157 134.5 120.3 106.1 85.9 65.5
52.7 40.3 24.6 20.6 18.3 16.5 14.3 12.3 10.9 10
8 6.6 5.7 4.8 4 6.5 21.1 20.1 38.4 66.5
84.8 105.6 137.5 167.4 190.7 213 247.7 280.7 304 326.8
361.6 393.3 416.1 437.9 471.8 502.5 523.8 543.2 572.1 598
614.9 630.7 652 670.3 681.7 691.6 704.7 715.3 720.8 725.2
730 732.3 733.8
310.5 308.6 304.8 298.6 292.2 284.5 270.6 253 239.7 226
205.9 186.6 173.3 160.5 141.8 122 109.1 96.7 78.1 61
50.5 40.8 27.4 20.1 17.8 16.4 14.3 12.3 10.9 10
8.6 7.8 6.8 6.4 5.7 7.7 20.4 19.9 39.6 66.6
85.4 106.2 137.5 170.2 192.5 214.3 249.5 282.6 305.8 328.1
362.2 395.3 418.5 439.8 473.6 505 526.3 545.6 574.6 600.3
616.7 633 653.8 673.3 684.2 694.6 707.7 718.5 724.4 728.8
733.7 735.2 733.8
310.5 308.6 303.6 293.4 284.7 275.1 258.9 241.4 228.6 215.3
193.6 172.4 158.7 144.9 124.3 106.1 95.1 84.5 69.3 55
45.8 38.5 29.2 23.4 20.6 18.3 15.5 13.4 12 11.1
9.7 8.5 8 7.1 6.3 8.5 21.7 19.7 39.6 66.6
85.4 105.8 136.2 169.8 192.6 215.9 250.2 284.1 305.9 329.7
364.1 397.5 419.8 442.6 474.3 505.5 526.3 545.1 574 599
614.9 630.7 650.8 669.1 680.5 690.4 703.4 714.2 720.1 724.6
729.4 732.3 733.8
310.5 311.3 304.6 291.7 281.1 270.1 252.5 232.9 218.7 204.9
183.7 162.3 147.7 133 111.6 91.2 78.3 66.8 49 36.3
30.8 28.1 25.1 22.9 21 19.6 17 14.9 13.6 12.2
10.2 8.3 7.4 6.9 5.7 5.6 7.9 16.3 38.3 64.2
83.5 103.3 134.9 169.7 192.5 216.3 251.3 287.4 310.7 333
365.8 399.6 420.9 442.2 472.9 503.8 523.1 542.9 570.2 596.4
612.3 627.7 648.9 668 679.9 689.8 703.4 714.4 720.8 725.3
730.7 733.3 733.8
310.5 306.8 298.4 285.5 275 264 245.7 226.3 212.5 199.2
177.6 156.3 142.1 127.4 106 84.8 71 57.3 38.4 28.4
25.2 22.5 18.9 15.5 13.2 11.3 9.2 7.2 6.3 5.8
4.6 3.9 3.4 3.4 2.9 1.5 0.6 11 32.2 58.8
78.6 99.4 133.1 167.1 188.9 212.6 247.7 282.6 305.9 327.2
360.4 392.7 413 435.8 466.3 498.3 517.7 537.5 566 591.3
608.7 624 647.1 666.8 678.6 689.5 704 716.2 722.6 727.1
732.5 734.7 733.8
310.5 311.3 304.6 291.7 281.1 270.1 252.5 232.9 218.7 204.9
183.7 162.3 147.7 133 111.6 91.2 78.3 66.8 49 36.3
30.8 28.1 25.1 22.9 21 19.6 17 14.9 13.6 12.2
10.2 8.3 7.4 6.9 5.7 5.6 7.9 16.3 38.3 64.2
83.5 103.3 134.9 169.7 192.5 216.3 251.3 287.4 310.7 333
365.8 399.6 420.9 442.2 472.9 503.8 523.1 542.9 570.2 596.4
612.3 627.7 648.9 668 679.9 689.8 703.4 714.4 720.8 725.3
730.7 733.3 733.8
310.5 308.6 303.6 293.4 284.7 275.1 258.9 241.4 228.6 215.3
193.6 172.4 158.7 144.9 124.3 106.1 95.1 84.5 69.3 55
45.8 38.5 29.2 23.4 20.6 18.3 15.5 13.4 12 11.1
9.7 8.5 8 7.1 6.3 8.5 21.7 19.7 39.6 66.6
85.4 105.8 136.2 169.8 192.6 215.9 250.2 284.1 305.9 329.7
364.1 397.5 419.8 442.6 474.3 505.5 526.3 545.1 574 599
614.9 630.7 650.8 669.1 680.5 690.4 703.4 714.2 720.1 724.6
729.4 732.3 733.8
310.5 308.6 304.8 298.6 292.2 284.5 270.6 253 239.7 226
205.9 186.6 173.3 160.5 141.8 122 109.1 96.7 78.1 61
50.5 40.8 27.4 20.1 17.8 16.4 14.3 12.3 10.9 10
8.6 7.8 6.8 6.4 5.7 7.7 20.4 19.9 39.6 66.6
85.4 106.2 137.5 170.2 192.5 214.3 249.5 282.6 305.8 328.1
362.2 395.3 418.5 439.8 473.6 505 526.3 545.6 574.6 600.3
616.7 633 653.8 673.3 684.2 694.6 707.7 718.5 724.4 728.8
733.7 735.2 733.8
310.5 309.1 307.6 302.3 297.3 291.3 279.5 263.7 250.9 239
219.4 200.8 188.5 176.1 157 134.5 120.3 106.1 85.9 65.5
52.7 40.3 24.6 20.6 18.3 16.5 14.3 12.3 10.9 10
8 6.6 5.7 4.8 4 6.5 21.1 20.1 38.4 66.5
84.8 105.6 137.5 167.4 190.7 213 247.7 280.7 304 326.8
361.6 393.3 416.1 437.9 471.8 502.5 523.8 543.2 572.1 598
614.9 630.7 652 670.3 681.7 691.6 704.7 715.3 720.8 725.2
730 732.3 733.8
